??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BMF 32M-PS-C-2-S4
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 32M-PS-C-2-S4
VERF
Availability
Available
BC
Order code
BMF0087
TC
Product identifier
BMF 32M-PS-C-2-S4
PX
Product view
40619_00
ICON
WEBINC
Product family
Cross-system variability
W
Weight
0.015 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF0087
DESCRIPT
Description
Dimension = 25 x 11.9 x 26 mm, Principle of operation = Magnetic field sensor, Connection = M12x1-Male, 4-pin, A-coded, Application = Round cylinder, Pneumatic cylinder with trapezoidal slot, Mounting part = with tube cuff, Housing material = Aluminium, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Embedded user actions